IESNA:LM-63-2002
[TEST]P942915
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-927-U-T2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19240
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
2820.8 2888.2 2925 2892.3 2782 2558.4 2379.8 2374.7 2464.5 2589.1
2775.9 3025 3349.7 3792.7 4288.9 4766.7 5260.8 5797.9 6399.2 6918.8
7169 7038.3 6551.3 5664.1 4142.9 2651.4 1815.2 1319 961.7 712.6
515.6 394.1 316.5 232.8 132.7 47 0
2820.8 2904.5 2942.3 2911.7 2803.5 2580.9 2399.2 2382.8 2467.6 2587
2765.7 3008.7 3320.1 3746.8 4252.2 4735.1 5236.3 5779.5 6387.9 6928
7216.9 7129.1 6678.9 5871.4 4420.6 2822.9 1925.5 1402.8 1020.9 753.4
546.2 417.6 331.8 258.3 150.1 61.3 0
2820.8 2899.4 2940.3 2917.8 2824.9 2626.8 2433.9 2404.3 2479.8 2599.3
2762.6 2997.4 3303.7 3702.9 4205.2 4757.5 5239.4 5718.2 6330.8 6920.9
7287.4 7321.1 6997.4 6157.2 4775.9 3149.6 2224.6 1658 1235.3 897.4
652.4 487 369.6 312.4 188.9 66.4 0
2820.8 2894.3 2944.4 2942.3 2883.1 2740.2 2550.3 2459.4 2491.1 2589.1
2739.2 2943.3 3209.8 3548.7 3967.3 4437 4933.1 5446.7 6019.4 6658.5
7205.7 7451.8 7312.9 6795.3 5725.4 4043.9 2726.9 2098 1658 1286.4
984.2 720.8 507.4 356.3 255.2 100.1 0
2820.8 2894.3 2957.6 2983.2 2955.6 2872.9 2722.8 2592.1 2566.6 2625.8
2746.3 2925 3143.4 3427.3 3780.5 4196 4652.4 5131.2 5658 6283.8
6972.9 7541.6 7771.3 7567.1 6852.5 5339.5 3451.8 2249.1 1730.5 1400.7
1121 897.4 688.1 492.1 314.4 136.8 0
2820.8 2887.2 2960.7 3019.9 3042.4 3026 2955.6 2845.3 2761.6 2754.5
2820.8 2957.6 3148.5 3387.4 3688.6 4062.3 4502.3 4991.3 5500.8 6053.1
6738.1 7492.6 8127.6 8434.9 8270.5 7428.3 5529.3 3272.1 1820.3 1229.2
936.2 702.4 525.8 362.4 221.5 91.9 0
2820.8 2886.2 2963.8 3047.5 3115.9 3162.8 3180.2 3161.8 3114.9 3085.2
3117.9 3218 3369.1 3564.1 3827.5 4172.5 4591.1 5073 5611 6184.8
6763.6 7424.2 8217.5 9142.4 9929.5 10170.5 9525.3 7391.5 4477.8 2216.4
1105.7 686.1 447.2 272.6 156.2 60.2 0
2820.8 2876 2957.6 3058.7 3159.8 3254.7 3358.9 3460.9 3545.7 3620.2
3704.9 3807 3942.8 4130.7 4393.1 4745.3 5187.3 5697.8 6261.4 6849.4
7417 7980.6 8605.4 9472.2 10803.5 12467.6 13715.1 13658 11610 8438
4931.1 2268.5 915.8 462.5 205.2 59.2 0
2820.8 2867.8 2941.3 3043.4 3156.7 3286.4 3439.5 3615.1 3812.1 4031.6
4292 4581.9 4885.1 5213.9 5598.8 6073.5 6617.7 7201.6 7788.7 8334.9
8855.5 9345.6 9823.4 10329.8 11049.5 12269.5 14207.2 16090.8 16050 13791.7
9620.2 4561.5 1441.6 548.2 255.2 83.7 0
2820.8 2854.5 2925 3019.9 3134.2 3270 3430.3 3614.1 3812.1 4048
4325.7 4640.1 4979.1 5364 5836.6 6424.7 7124 7920.4 8669.7 9374.2
10034.7 10630.9 11155.7 11716.2 12442.1 13632.5 15519.1 17463 17979.6 16262.4
11439.5 4584 1220 471.7 209.3 62.3 0
2820.8 2851.5 2917.8 3008.7 3114.9 3236.3 3389.5 3563 3757 3978.6
4238.9 4529.9 4839.2 5184.3 5602.9 6127.6 6758.5 7450.7 8146 8812.7
9451.8 10056.1 10627.9 11226.1 12005.1 13173 15170 16919.8 17329.2 15740.7
11531.4 4841.2 1280.2 475.8 186.8 52.1 0
2820.8 2841.2 2898.4 2980.1 3075 3184.3 3319 3471.2 3634.5 3821.3
4034.7 4271.6 4509.4 4766.7 5078.1 5463 5934.7 6458.4 6992.3 7523.2
8043.9 8526.8 8984.2 9482.4 10172.5 11319 13013.8 14443.1 14364.5 12758.5
9373.1 3951 1050.5 400.2 154.2 39.8 0
2820.8 2836.1 2882.1 2951.5 3031.1 3122 3232.3 3348.6 3467.1 3593.7
3735.6 3883.6 4018.4 4134.8 4259.3 4414.5 4616.6 4860.6 5126.1 5410.9
5710.1 6011.2 6312.4 6674.8 7243.5 8304.2 9778.5 10703.4 10031.6 8392
5957.1 2499.2 689.1 271.6 116.4 34.7 0
2820.8 2815.7 2834.1 2868.8 2904.5 2941.3 2970.9 2976 2939.3 2851.5
2713.6 2529.9 2307.3 2073.5 1844.8 1662.1 1528.3 1443.6 1414 1432.4
1499.7 1575.3 1604.9 1572.2 1501.8 1388.5 1175.1 889.2 678.9 549.3
439 344.1 262.4 186.8 115.4 42.9 0
2820.8 2788.2 2772.8 2761.6 2744.3 2704.4 2617.7 2474.7 2272.6 2060.2
1881.6 1739.7 1632.5 1543.6 1473.2 1423.2 1384.4 1357.8 1338.4 1322.1
1289.4 1235.3 1160.8 1065.8 948.4 832.1 741.2 665.6 591.1 515.6
439 364.5 286.9 202.1 121.5 40.8 0
2820.8 2759.6 2708.5 2647.3 2567.6 2446.1 2287.9 2132.7 2005.1 1901
1811.1 1732.5 1664.1 1598.8 1534.5 1474.2 1425.2 1384.4 1346.6 1299.6
1235.3 1154.7 1079.1 1017.9 959.7 891.3 814.7 736.1 666.7 596.2
508.4 422.7 331.8 239.9 139.9 64.3 0
2820.8 2732 2639.1 2531.9 2402.2 2257.3 2146 2074.5 2016.3 1953
1881.6 1808.1 1735.6 1665.1 1591.6 1512 1433.4 1365 1307.8 1255.7
1209.8 1170 1135.3 1095.5 1036.2 948.4 862.7 793.3 724.9 653.4
578.9 497.2 410.4 314.4 208.3 111.3 0
2820.8 2722.8 2590.1 2446.1 2301.2 2187.8 2133.7 2113.3 2085.8 2034.7
1963.2 1875.4 1783.6 1693.7 1600.8 1500.8 1401.7 1316 1253.7 1213.9
1179.2 1150.6 1124 1052.6 962.7 919.9 873.9 824.9 765.7 702.4
633 564.6 491.1 389 294 168.5 0
2820.8 2703.4 2545.2 2380.8 2245 2171.5 2160.3 2170.5 2159.3 2106.2
2022.5 1921.4 1804 1702.9 1592.6 1498.7 1419.1 1335.4 1258.8 1191.4
1139.4 1104.6 1039.3 958.7 923.9 881.1 835.1 787.1 736.1 679.9
618.7 569.7 489 401.2 304.2 174.6 0
2820.8 2690.1 2512.5 2336.9 2217.5 2172.5 2187.8 2212.4 2205.2 2154.2
2061.3 1941.8 1810.1 1674.3 1559 1501.8 1434.4 1333.3 1215.9 1128.1
1072 1038.3 959.7 912.7 873.9 830 782 731 675.9 618.7
562.5 520.7 435.9 348.1 262.4 160.3 0
2820.8 2683 2481.9 2308.3 2202.1 2173.6 2201.1 2230.7 2228.7 2177.6
2082.7 1958.1 1813.2 1654.9 1519.1 1454.8 1362.9 1239.4 1131.2 1064.8
1017.9 983.2 914.8 879 836.1 793.3 743.2 693.2 640.1 584
538 551.3 407.4 301.2 222.6 92.9 0
2820.8 2691.2 2494.1 2314.4 2206.2 2175.6 2200.1 2234.8 2234.8 2183.8
2088.8 1964.3 1820.3 1661.1 1521.2 1457.9 1365 1238.4 1134.3 1064.8
1013.8 984.2 910.7 876 834.1 793.3 745.3 694.2 643.2 584
530.9 500.3 378.8 301.2 229.7 132.7 0
